IESNA:LM-63-2002
[TEST]P1387337
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB3C-827-U-T3R
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 3SQUARE 150W 80CRI 2700K FIXTURE w/ TYPE III ROADWAY DISTRIBUTION OPTIC
[LAMP] (78) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.25A 150.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_THDi]6.3%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18012.2
TILT=NONE
78 -1 1 38 22 1 1 1.5000 0.5000 0.0000
1.000 1 150.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 68 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
2751.4 2558.2 2423.7 2264.1 2096.1 2024.7 2041.5 2129.7 2301.9 2587.6 2965.6 3368.9 3839.3 4461.0 5212.9 5885.0 6485.7 6981.4 
7342.6 7729.1 7880.3 7552.7 5721.2 4939.9 4343.4 3520.1 3100.0 2583.4 2474.2 2020.5 999.7 352.9 252.0 197.4 121.8 46.2 4.2 0.0 
2751.4 2549.8 2419.5 2259.9 2096.1 2020.5 2033.1 2125.5 2289.3 2579.2 2944.6 3373.1 3818.3 4465.2 5196.1 5838.8 6464.7 6977.2 
7334.2 7733.3 7880.3 7615.7 5943.8 4998.7 4423.2 3604.1 3129.4 2642.2 2516.2 2079.3 1104.8 378.1 273.0 214.2 147.0 58.8 4.2 0.0 
2751.4 2545.6 2419.5 2259.9 2104.5 2024.7 2024.7 2100.3 2251.5 2516.2 2848.0 3284.9 3721.7 4293.0 4990.3 5717.0 6443.7 6985.6 
7422.5 7855.1 8170.2 8124.0 7771.1 6095.1 5095.3 4171.2 3536.9 3037.0 2919.4 2436.3 1680.2 785.5 445.3 331.8 247.8 113.4 8.4 
0.0 
2751.4 2554.0 2440.5 2306.1 2163.3 2079.3 2070.9 2112.9 2230.5 2432.1 2713.6 3083.2 3511.7 3969.6 4599.7 5343.2 6158.1 6922.6 
7552.7 8073.5 8481.0 8707.8 8598.6 8216.4 7569.5 6048.9 4637.5 3936.0 3763.7 3154.6 2226.3 1205.6 609.1 340.2 205.8 79.8 
8.4 0.0 
2751.4 2566.6 2461.5 2348.1 2234.7 2150.7 2125.5 2150.7 2234.7 2377.5 2587.6 2864.8 3192.5 3570.5 4057.8 4671.1 5372.6 6229.5 
7065.4 7880.3 8535.6 8964.1 9123.7 8922.1 8523.0 7997.9 7031.8 5679.2 5427.2 4549.2 3284.9 1592.0 655.3 327.6 151.2 
50.4 12.6 0.0 
2751.4 2591.8 2491.0 2415.3 2331.3 2280.9 2255.7 2268.3 2310.3 2398.5 2541.4 2709.4 2932.0 3205.1 3520.1 3948.6 4482.0 5149.9 5948.0 
6742.0 7586.3 8367.6 8980.9 9312.7 9279.1 9043.9 8842.3 8413.8 8258.4 6611.7 4780.3 3095.8 1554.2 546.1 172.2 67.2 
16.8 0.0 
2751.4 2621.2 2533.0 2482.6 2444.7 2411.1 2411.1 2432.1 2470.0 2537.2 2621.2 2730.4 2843.8 2990.8 3179.9 3436.1 3772.1 4242.6 4797.1 
5427.2 6179.1 6973.0 7762.7 8493.6 9102.7 9577.4 9821.0 9459.7 9363.1 8985.1 7876.1 5570.0 3570.5 1218.2 285.6 
96.6 25.2 0.0 
2751.4 2642.2 2570.8 2545.6 2541.4 2558.2 2591.8 2642.2 2709.4 2785.0 2885.8 2986.6 3083.2 3184.1 3314.3 3486.5 3751.1 4095.6 4524.0 
5057.5 5691.8 6380.7 7145.2 7960.1 8712.0 9421.9 9724.4 9598.4 9606.8 9770.6 9560.6 8716.2 5763.2 1747.4 470.5 
126.0 33.6 0.0 
2751.4 2692.6 2646.4 2638.0 2659.0 2701.0 2772.4 2843.8 2911.0 3003.4 3091.6 3192.5 3284.9 3389.9 3515.9 3713.3 3957.0 4301.4 4738.3 
5250.7 5889.2 6548.7 7330.0 8128.2 8947.3 9644.6 9821.0 10077.2 10178.0 10249.5 10102.4 9262.3 5477.6 1230.8 336.0 
96.6 37.8 0.0 
2751.4 2722.0 2705.2 2713.6 2747.2 2814.4 2881.6 2974.0 3066.4 3150.4 3251.3 3335.3 3419.3 3528.5 3671.3 3877.2 4171.2 4519.8 4986.1 
5565.8 6225.3 6981.4 7758.5 8548.2 9480.7 10089.8 10194.8 10446.9 10497.3 10392.3 10014.2 8745.6 4242.6 772.9 214.2 
71.4 37.8 0.0 
2751.4 2747.2 2747.2 2780.8 2839.6 2923.6 3032.8 3137.8 3251.3 3381.5 3503.3 3608.3 3734.3 3889.8 4070.4 4339.2 4671.1 5061.7 
5557.4 6149.7 6746.2 7338.4 7947.5 8581.8 9224.5 9489.1 9354.7 9455.5 9400.9 9102.7 8472.6 7103.2 3234.5 558.7 
172.2 63.0 37.8 0.0 
2751.4 2764.0 2793.4 2848.0 2936.2 3049.6 3188.3 3331.1 3490.7 3654.5 3805.7 3952.8 4099.8 4255.2 4431.6 4624.9 4839.1 5107.9 
5414.6 5738.0 6120.3 6506.7 6884.8 7267.0 7691.3 7758.5 7519.1 7493.9 7435.1 7057.0 6321.9 5271.7 2394.3 529.3 
176.4 67.2 33.6 0.0 
2751.4 2776.6 2831.2 2906.8 3028.6 3179.9 3339.5 3524.3 3675.5 3830.9 3965.4 4049.4 4112.4 4171.2 4225.8 4297.2 4372.8 4469.4 
4591.3 4750.9 4897.9 5040.7 5120.5 5175.1 5208.7 4973.5 4620.7 4356.0 4259.4 3839.3 3129.4 2474.2 1067.0 331.8 134.4 
63.0 33.6 0.0 
2751.4 2831.2 2936.2 3066.4 3217.7 3373.1 3507.5 3629.3 3713.3 3759.5 3759.5 3683.9 3549.5 3360.5 3116.8 2797.6 2398.5 1944.9 1583.6 
1323.2 1201.4 1138.4 1104.8 1075.4 1045.9 991.3 924.1 852.7 831.7 705.7 541.9 411.7 268.8 163.8 100.8 54.6 29.4 0.0 
2751.4 2860.6 3016.0 3158.8 3284.9 3389.9 3457.1 3490.7 3440.3 3301.7 3053.8 2705.2 2259.9 1818.9 1478.6 1306.4 1218.2 1176.2 1138.4 
1109.0 1079.6 1045.9 999.7 945.1 882.1 814.9 730.9 655.3 638.5 562.9 457.9 361.3 252.0 151.2 92.4 50.4 21.0 0.0 
2751.4 2915.2 3079.0 3213.5 3289.1 3335.3 3301.7 3163.0 2911.0 2579.2 2184.3 1827.3 1571.0 1453.4 1377.8 1306.4 1251.8 1214.0 1184.6 
1172.0 1167.8 1155.2 1142.6 1100.6 1041.7 961.9 856.9 718.3 693.1 613.3 491.5 344.4 256.2 151.2 88.2 42.0 16.8 0.0 
2751.4 2957.2 3121.0 3230.3 3263.9 3217.7 3053.8 2759.8 2432.1 2108.7 1844.1 1709.6 1613.0 1520.6 1457.6 1398.8 1335.8 1285.4 1239.2 
1184.6 1167.8 1163.6 1142.6 1079.6 1003.9 940.9 877.9 798.1 781.3 638.5 491.5 399.1 310.8 197.4 105.0 42.0 12.6 0.0 
2751.4 2982.4 3142.0 3213.5 3209.3 3062.2 2797.6 2453.1 2154.9 1940.7 1856.7 1785.3 1701.2 1625.6 1537.4 1445.0 1298.0 1180.4 1100.6 
1050.1 961.9 940.9 949.3 949.3 945.1 928.3 894.7 852.7 827.5 726.7 630.1 512.5 407.5 285.6 176.4 54.6 8.4 0.0 
2751.4 2995.0 3158.8 3205.1 3146.2 2932.0 2612.8 2306.1 2062.5 1974.3 1936.5 1881.9 1827.3 1726.4 1571.0 1377.8 1218.2 1083.8 915.7 
840.1 827.5 810.7 781.3 760.3 743.5 722.5 697.3 655.3 638.5 567.1 525.1 474.7 407.5 294.0 193.2 88.2 8.4 0.0 
2751.4 3007.6 3163.0 3192.5 3100.0 2848.0 2516.2 2217.9 2062.5 2033.1 2012.1 2003.7 1961.7 1831.5 1600.4 1369.4 1159.4 924.1 814.9 
772.9 739.3 693.1 646.9 630.1 609.1 575.5 541.9 491.5 483.1 432.7 394.9 348.6 331.8 239.4 142.8 75.6 8.4 0.0 
2751.4 3016.0 3171.5 3179.9 3083.2 2785.0 2461.5 2188.5 2054.1 2049.9 2054.1 2066.7 2041.5 1890.3 1634.0 1365.2 1096.4 882.1 856.9 
865.3 819.1 718.3 646.9 613.3 583.9 525.1 483.1 441.1 432.7 390.7 357.1 319.2 260.4 180.6 105.0 50.4 12.6 0.0 
2751.4 3011.8 3167.3 3179.9 3074.8 2780.8 2436.3 2167.5 2045.7 2049.9 2054.1 2070.9 2049.9 1894.5 1655.0 1352.6 1100.6 890.5 886.3 
903.1 856.9 735.1 655.3 621.7 588.1 525.1 487.3 436.9 432.7 394.9 357.1 306.6 231.0 155.4 105.0 50.4 8.4 0.0 
